IESNA:LM-63-2002
[TEST]P956453
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-835-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37762
TILT=NONE
234 -1 1 37 73 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
5192.6 5584.1 6004.6 6427 6750.8 6949 7069.6 7137.3 7212.1 7298.7
7410.3 7561.7 7766 8007.1 8300 8793.1 9538.4 10526.7 11747.1 13273.4
15273.9 17570.4 20015.2 22238.9 23582.9 22900.4 21534.5 19704.4 17505.6 14885.4
11570.8 8267.1 5410.8 3145.2 1383.8 428.4 0
5192.6 5605.3 6078.5 6547.3 6893 7103.3 7202.7 7227.2 7243.3 7257.7
7280.8 7330.2 7420.7 7534.3 7721.4 8112.5 8798.1 9792.2 11087.4 12631.6
14481.1 16610.3 19066.8 21722.4 24385.1 25092.5 23591.9 21661.1 19633.8 17327.7
14098.5 10626.7 7396 4502.4 2104.1 670.5 0
5192.6 5626.6 6152.6 6667.5 7035.3 7257.3 7335.6 7317.1 7274.8 7216.6
7151.3 7098.5 7075.6 7061.6 7142.9 7431.8 8057.9 9057.8 10427.4 11989.6
13688.5 15650.5 18118.3 21205.8 25187.5 27284.5 25649.2 23617.8 21762.3 19770.1
16626.3 12986.5 9381 5859.7 2824.4 912.6 0
5192.6 5656.7 6225.9 6775.7 7162.2 7372.1 7407.5 7318.5 7180.2 7020.6
6853.6 6704.2 6590.2 6512.5 6570.7 6911.8 7671.1 8835 10329.2 11969.7
13691.8 15553.5 17739.9 20446.8 24245 27178.3 26056.3 23808.6 21847.6 19831.5
16853.2 13311.3 9784.6 6310.6 3208 1126.6 0
5192.6 5686.8 6299.5 6883.9 7289.2 7486.4 7479.7 7319.7 7085.5 6824.5
6555.9 6310 6104.8 5963.3 5998.6 6391.7 7284.4 8612.2 10230.8 11949.8
13695.2 15456.3 17361.5 19688 23302.5 27071.9 26463.1 23999.3 21933.1 19892.7
17080.2 13636.1 10188.3 6761.7 3591.6 1340.6 0
5192.6 5704.7 6339.3 6949 7366.1 7542.2 7481.6 7239 6907.4 6562.5
6237.7 5957.3 5737.4 5618 5758.7 6376.2 7557.4 9207.6 11184.6 13325.8
15468.6 17574.5 19719.1 22068.6 25555.3 29135.5 29085.7 26731.9 24376.7 21804.5
18567.6 14766.8 11042.3 7349.5 4074.6 1582.1 0
5192.6 5722.6 6379.2 7014.2 7442.6 7598 7483.6 7158.3 6729.3 6300.5
5919.5 5604.7 5369.9 5272.7 5519 6360.6 7830.3 9803 12138.6 14701.5
17242 19692.8 22076.5 24449.1 27808.1 31199.4 31708.5 29464.3 26820.2 23716.4
20055.1 15897.6 11896 7937.3 4557.4 1823.6 0
5192.6 5731.6 6403.3 7049.5 7476.9 7616.7 7463.7 7084.3 6599.5 6138.3
5748.9 5436.9 5214.3 5150.6 5490.5 6490.9 8147.2 10379.2 13085.5 16087.7
19071.7 21956.8 24775.4 27506 31081.1 34313.4 34728.1 32496.8 29429.8 25670.9
21430.9 16873.4 12408.4 8151.1 4678.7 1833.9 0
5192.6 5740.6 6427.6 7084.5 7510.9 7635.5 7443.8 7010.2 6469.8 5976.1
5578.8 5269.3 5058.7 5028.2 5462 6621.3 8464 10955.5 14032.6 17473.7
20901.5 24220.5 27474.4 30562.8 34354.1 37427.2 37747.4 35529.3 32039.3 27625.2
22806.8 17849.3 12920.7 8364.7 4800.1 1844.1 0
5192.6 5736.6 6445.9 7101.5 7523.9 7637.5 7420.3 6958 6390.1 5888
5495.5 5190.6 4985.4 4975.4 5457.6 6689 8621.8 11293.8 14607.4 18287.7
22007.8 25546.6 29051.5 32518.5 36467.8 39380.9 39410.8 36832.4 32763.6 27698.5
22438.2 17215.7 11901.5 7563.7 4158.5 1548.2 0
5192.6 5740.6 6427.6 7084.5 7510.9 7635.5 7443.8 7010.2 6469.8 5976.1
5578.8 5269.3 5058.7 5028.2 5462 6621.3 8464 10955.5 14032.6 17473.7
20901.5 24220.5 27474.4 30562.8 34354.1 37427.2 37747.4 35529.3 32039.3 27625.2
22806.8 17849.3 12920.7 8364.7 4800.1 1844.1 0
5192.6 5731.6 6403.3 7049.5 7476.9 7616.7 7463.7 7084.3 6599.5 6138.3
5748.9 5436.9 5214.3 5150.6 5490.5 6490.9 8147.2 10379.2 13085.5 16087.7
19071.7 21956.8 24775.4 27506 31081.1 34313.4 34728.1 32496.8 29429.8 25670.9
21430.9 16873.4 12408.4 8151.1 4678.7 1833.9 0
5192.6 5722.6 6379.2 7014.2 7442.6 7598 7483.6 7158.3 6729.3 6300.5
5919.5 5604.7 5369.9 5272.7 5519 6360.6 7830.3 9803 12138.6 14701.5
17242 19692.8 22076.5 24449.1 27808.1 31199.4 31708.5 29464.3 26820.2 23716.4
20055.1 15897.6 11896 7937.3 4557.4 1823.6 0
5192.6 5704.7 6339.3 6949 7366.1 7542.2 7481.6 7239 6907.4 6562.5
6237.7 5957.3 5737.4 5618 5758.7 6376.2 7557.4 9207.6 11184.6 13325.8
15468.6 17574.5 19719.1 22068.6 25555.3 29135.5 29085.7 26731.9 24376.7 21804.5
18567.6 14766.8 11042.3 7349.5 4074.6 1582.1 0
5192.6 5686.8 6299.5 6883.9 7289.2 7486.4 7479.7 7319.7 7085.5 6824.5
6555.9 6310 6104.8 5963.3 5998.6 6391.7 7284.4 8612.2 10230.8 11949.8
13695.2 15456.3 17361.5 19688 23302.5 27071.9 26463.1 23999.3 21933.1 19892.7
17080.2 13636.1 10188.3 6761.7 3591.6 1340.6 0
5192.6 5656.7 6225.9 6775.7 7162.2 7372.1 7407.5 7318.5 7180.2 7020.6
6853.6 6704.2 6590.2 6512.5 6570.7 6911.8 7671.1 8835 10329.2 11969.7
13691.8 15553.5 17739.9 20446.8 24245 27178.3 26056.3 23808.6 21847.6 19831.5
16853.2 13311.3 9784.6 6310.6 3208 1126.6 0
5192.6 5626.6 6152.6 6667.5 7035.3 7257.3 7335.6 7317.1 7274.8 7216.6
7151.3 7098.5 7075.6 7061.6 7142.9 7431.8 8057.9 9057.8 10427.4 11989.6
13688.5 15650.5 18118.3 21205.8 25187.5 27284.5 25649.2 23617.8 21762.3 19770.1
16626.3 12986.5 9381 5859.7 2824.4 912.6 0
5192.6 5605.3 6078.5 6547.3 6893 7103.3 7202.7 7227.2 7243.3 7257.7
7280.8 7330.2 7420.7 7534.3 7721.4 8112.5 8798.1 9792.2 11087.4 12631.6
14481.1 16610.3 19066.8 21722.4 24385.1 25092.5 23591.9 21661.1 19633.8 17327.7
14098.5 10626.7 7396 4502.4 2104.1 670.5 0
5192.6 5584.1 6004.6 6427 6750.8 6949 7069.6 7137.3 7212.1 7298.7
7410.3 7561.7 7766 8007.1 8300 8793.1 9538.4 10526.7 11747.1 13273.4
15273.9 17570.4 20015.2 22238.9 23582.9 22900.4 21534.5 19704.4 17505.6 14885.4
11570.8 8267.1 5410.8 3145.2 1383.8 428.4 0
5192.6 5541.3 5909.9 6270.8 6553.3 6732 6843.4 6908 6973.7 7055.2
7171.6 7334.2 7546 7789.3 8091.6 8527.3 9151 9967.6 10992.9 12212
13673.7 15209.2 16570.5 17535.3 17776.4 16761.2 15324.7 13615.3 11750.1 9728.1
7410.1 5186.4 3341.5 1934 869.9 284.9 0
5192.6 5498.5 5815.3 6114.8 6355.9 6515.3 6617.3 6678.6 6735.2 6811.6
6933.1 7106.4 7326.2 7571.7 7882.9 8261.5 8763.7 9408.4 10238.7 11150.3
12073.3 12848 13126 12831.7 11969.7 10621.9 9114.9 7526.3 5994.6 4570.9
3249.5 2105.7 1272.2 722.9 356.3 141.5 0
5192.6 5452.8 5720.8 5970.5 6165.2 6299.3 6383 6423 6454.3 6496.5
6573 6692.6 6847.4 7009 7193.1 7399.4 7661.2 8003.7 8454.4 8934.6
9380.2 9669.5 9605.7 9157 8321.9 7192.7 6040.6 4912 3867.6 2956.8
2146 1454.2 936.9 576.2 308 127.7 0
5192.6 5407.4 5626.6 5826.2 5974.7 6083.3 6148.6 6167.4 6173.3 6181.3
6212.8 6278.5 6368.6 6446.3 6503.3 6537.2 6558.5 6598.9 6670.1 6718.9
6687 6490.8 6085.3 5482.5 4674.1 3763.5 2966.5 2297.8 1740.5 1342.6
1042.5 802.6 601.8 430 260 114 0
5192.6 5361.6 5531.5 5685.8 5804.1 5882 5916.9 5898.4 5847.4 5784.8
5723 5681.8 5662.4 5638.5 5593.5 5516.4 5410.2 5300.6 5198.8 5114.7
5023 4868.2 4611.6 4249.7 3779.9 3217.6 2711.7 2225.5 1761.2 1405
1099.1 841.1 617.7 432.8 258.6 112.6 0
5192.6 5315.7 5436.7 5545.3 5633.4 5680.8 5685.2 5629.4 5521.4 5388.3
5233.4 5085 4955.9 4830.4 4684.1 4495.6 4262.1 4002.6 3727.7 3510.5
3359.1 3245.9 3137.9 3016.7 2885.6 2671.6 2456.8 2153 1781.7 1467.5
1155.7 879.7 633.6 436 257 111.2 0
5192.6 5271.9 5348 5421.5 5487.1 5515.2 5493.5 5398.8 5235.6 5044.2
4830.4 4634.9 4471.5 4330.6 4192.1 4029.1 3834.7 3620.1 3392.1 3211.8
3092 3013.1 2956 2888.2 2784.6 2604.5 2425.1 2170.7 1863.8 1583.9
1286 1006.2 740.8 514.9 314.8 134.7 0
5192.6 5228.1 5259.4 5297.8 5340.4 5349.6 5301.8 5168.3 4949.9 4700
4427.5 4184.8 3987.1 3830.7 3700.2 3562.7 3407.3 3237.5 3056.6 2913.1
2825 2780.6 2774 2759.7 2683.6 2537.5 2393.5 2188.2 1945.7 1700
1416.3 1132.8 847.8 593.8 372.6 158.4 0
5192.6 5185.6 5175.7 5183.6 5199.6 5201.6 5137.8 4975.4 4725.3 4444.4
4165.4 3946.3 3786.9 3669.3 3565.7 3445.1 3300.7 3139.3 2957 2784.6
2656.1 2586.3 2593.3 2600.3 2578.4 2524.6 2395.1 2183.8 1945.7 1719.6
1506.4 1281.2 1025.2 745.2 485.2 205.2 0
5192.6 5138.4 5093 5076.6 5084.6 5094.6 5052.1 4922.6 4711.4 4471.7
4239.2 4035.9 3857.2 3700.6 3552.7 3397.7 3227.9 3047.6 2868.3 2708.3
2567.4 2462.4 2406.6 2373.1 2341.7 2305 2227.7 2089.8 1914.8 1720
1498.8 1277.2 1024.6 753.6 496.1 219.2 0
5192.6 5100.1 5020.8 4980.6 4983.4 5011.7 5012.5 4937.2 4779.1 4571.9
4354.7 4147.5 3945.7 3753 3567.1 3381.8 3191.9 2999.8 2821.7 2669.2
2532.7 2428.1 2352.4 2294.2 2239.4 2177.1 2091.8 1976.6 1834.3 1664.8
1456.4 1243.2 996.1 739.6 481.2 213.2 0
5192.6 5062.1 4948.5 4884.8 4882.2 4929.2 4973 4951.5 4846.9 4672.1
4470.3 4259.1 4034.5 3805.4 3581.6 3365.8 3155.8 2952 2775.2 2630.2
2498.3 2394.1 2298.4 2215.3 2137 2049.3 1955.7 1863.4 1753.8 1609.6
1413.7 1209.1 967.4 725.7 466.3 207.2 0
5192.6 5027.6 4887.9 4805 4802.5 4876.2 4980.2 5038.4 4997.7 4844.3
4625.1 4386.4 4140.1 3889.7 3646 3412.1 3189.1 2979.1 2797.9 2651.7
2531.7 2444.5 2369.9 2292.2 2204.6 2092.2 1972.2 1858.3 1735.9 1583.3
1388.6 1183.6 946.1 710.5 449.3 204 0
5192.6 4993.3 4827.6 4725.3 4722.8 4823.6 4987.4 5125.3 5148.8 5016.9
4780.1 4513.5 4245.7 3974.2 3710.1 3458.1 3222.4 3006.4 2821.1 2673
2565.4 2494.7 2441.3 2369.1 2271.9 2135 1988.6 1853.1 1718 1557.2
1363.3 1158.1 924.5 695.4 432.4 200.8 0
5192.6 4963.3 4774.2 4658.2 4650.4 4766.6 4972.6 5171.5 5245.4 5142.6
4903.9 4612.8 4328 4053.1 3788.2 3536 3297.7 3077.7 2888.8 2739.4
2628 2552.1 2503 2441.7 2355.2 2232.1 2092.6 1949.1 1802.5 1623.7
1412.7 1198.3 958 692.6 418 200.3 0
5192.6 4933.2 4720.8 4590.8 4577.9 4710 4957.9 5217.5 5342 5268.3
5027.6 4712 4410.5 4132.2 3866.6 3614.1 3373 3149.2 2956.6 2805.5
2690.3 2609.3 2564.8 2514.2 2438.5 2329.3 2196.8 2045.4 1887 1690.1
1462.1 1238.4 991.3 689.8 403.5 199.7 0
5192.6 4902.9 4672.3 4531.5 4511.1 4640.9 4897.9 5169.1 5319.7 5281.9
5073.8 4763.4 4452.4 4178.6 3922.3 3683 3452.3 3234.9 3045.4 2893.2
2768.9 2682.4 2629 2577.6 2502.8 2398 2262.5 2107.7 1940.7 1738.7
1506.2 1276.2 1023.2 678.7 372.6 176.1 0
5192.6 4872.8 4623.7 4472.3 4444.4 4571.9 4837.9 5120.9 5297.2 5295.2
5119.9 4815 4494.2 4225.2 3978.1 3752 3531.8 3320.6 3134.3 2980.9
2847.4 2755.7 2692.9 2641.1 2567.4 2466.8 2328.3 2169.9 1994.5 1787.3
1550.2 1314.1 1055.1 667.5 341.7 152.4 0
5192.6 4849.5 4586.5 4427.9 4391.4 4504.2 4741.5 4993.1 5151.2 5155.7
5005.5 4733.5 4432.2 4168.2 3937.5 3733.3 3536.4 3343.5 3167.2 3018.7
2896 2813.3 2753.9 2702.7 2629.2 2523.4 2378.1 2212.9 2033.4 1825.4
1584.9 1350.6 1082.8 726.5 396.9 175.5 0
5192.6 4826 4549 4383.6 4338.2 4436.4 4645 4865.4 5005.3 5016.3
4891.3 4652.2 4370.1 4111 3897 3714.5 3540.8 3366.4 3200 3056.6
2944.6 2870.9 2815.1 2764.1 2690.9 2580 2427.9 2256 2072.3 1863.4
1619.5 1386.8 1110.3 785.5 452.3 198.9 0
5192.6 4807 4522.9 4352.5 4303.5 4391.6 4576.9 4765 4882.2 4889.5
4778.5 4564.7 4307.5 4061 3850.8 3672.1 3504.7 3335.9 3172.5 3037.5
2943.4 2881.2 2829.4 2778.6 2706.9 2595.3 2443.7 2271.3 2087 1881
1637.9 1404 1133 824.1 500.1 218.2 0
5192.6 4788.1 4496.8 4321.5 4268.5 4346.8 4508.8 4664.6 4759.2 4762.6
4666.2 4477.3 4244.5 4011 3804.8 3629.4 3468.6 3305.6 3145.2 3018.3
2942.6 2891.6 2843.8 2793.2 2722.8 2610.6 2459.2 2286.5 2101.7 1898.5
1656.2 1421.1 1155.7 862.8 548 237.5 0
5192.6 4773.4 4478.3 4300.1 4248.3 4324.2 4477.5 4618.3 4700 4700.2
4612 4441 4226 3998.9 3786.3 3595.8 3419.6 3244.9 3075.7 2956.6
2893.2 2851.3 2808.7 2757.7 2688.2 2579.4 2429.1 2258.8 2079.2 1879.8
1647 1408.3 1150.1 860.4 544 232.7 0
5192.6 4758.6 4459.7 4279 4228.2 4301.9 4446.4 4571.9 4640.7 4637.7
4558 4404.5 4207.3 3986.7 3767.9 3562.3 3371 3184.1 3006.4 2894.8
2843.8 2811.1 2773.6 2722.2 2653.7 2548.1 2399 2231.3 2056.7 1861
1637.9 1395.2 1144.7 857.8 540 227.5 0
5192.6 4745.1 4445.6 4266.3 4217.4 4292.8 4434.4 4556.8 4621.7 4616.8
4538.2 4395.6 4207.3 3988.3 3763.9 3544.6 3337.9 3136.1 2950 2842.6
2795.6 2767.9 2735.8 2684.8 2615 2507.4 2359.6 2194.6 2021.6 1827.6
1609.8 1366.9 1106.7 825.7 514.9 214.8 0
5192.6 4731.3 4431.4 4253.7 4206.7 4283.6 4422.5 4541.4 4602.8 4595.8
4518.7 4386.6 4207.3 3990.1 3760 3526.8 3305.3 3088.1 2893.6 2790.6
2747.3 2724.8 2697.9 2647.1 2576.4 2466.8 2320.3 2157.9 1986.6 1794.3
1581.7 1338.6 1068.4 793.4 489.8 201.6 0
5192.6 4714.4 4417.5 4244.1 4202.3 4282 4421.5 4539 4596.8 4586.9
4507.2 4383.6 4210.3 3993.1 3758 3516.9 3285.7 3056.6 2857.3 2755.7
2713.9 2693.9 2670 2618.2 2546.5 2430.9 2289.4 2130 1954.7 1763.4
1552.2 1315.1 1024.2 765.1 464.3 189.3 0
5192.6 4731.3 4431.4 4253.7 4206.7 4283.6 4422.5 4541.4 4602.8 4595.8
4518.7 4386.6 4207.3 3990.1 3760 3526.8 3305.3 3088.1 2893.6 2790.6
2747.3 2724.8 2697.9 2647.1 2576.4 2466.8 2320.3 2157.9 1986.6 1794.3
1581.7 1338.6 1068.4 793.4 489.8 201.6 0
5192.6 4745.1 4445.6 4266.3 4217.4 4292.8 4434.4 4556.8 4621.7 4616.8
4538.2 4395.6 4207.3 3988.3 3763.9 3544.6 3337.9 3136.1 2950 2842.6
2795.6 2767.9 2735.8 2684.8 2615 2507.4 2359.6 2194.6 2021.6 1827.6
1609.8 1366.9 1106.7 825.7 514.9 214.8 0
5192.6 4758.6 4459.7 4279 4228.2 4301.9 4446.4 4571.9 4640.7 4637.7
4558 4404.5 4207.3 3986.7 3767.9 3562.3 3371 3184.1 3006.4 2894.8
2843.8 2811.1 2773.6 2722.2 2653.7 2548.1 2399 2231.3 2056.7 1861
1637.9 1395.2 1144.7 857.8 540 227.5 0
5192.6 4773.4 4478.3 4300.1 4248.3 4324.2 4477.5 4618.3 4700 4700.2
4612 4441 4226 3998.9 3786.3 3595.8 3419.6 3244.9 3075.7 2956.6
2893.2 2851.3 2808.7 2757.7 2688.2 2579.4 2429.1 2258.8 2079.2 1879.8
1647 1408.3 1150.1 860.4 544 232.7 0
5192.6 4788.1 4496.8 4321.5 4268.5 4346.8 4508.8 4664.6 4759.2 4762.6
4666.2 4477.3 4244.5 4011 3804.8 3629.4 3468.6 3305.6 3145.2 3018.3
2942.6 2891.6 2843.8 2793.2 2722.8 2610.6 2459.2 2286.5 2101.7 1898.5
1656.2 1421.1 1155.7 862.8 548 237.5 0
5192.6 4807 4522.9 4352.5 4303.5 4391.6 4576.9 4765 4882.2 4889.5
4778.5 4564.7 4307.5 4061 3850.8 3672.1 3504.7 3335.9 3172.5 3037.5
2943.4 2881.2 2829.4 2778.6 2706.9 2595.3 2443.7 2271.3 2087 1881
1637.9 1404 1133 824.1 500.1 218.2 0
5192.6 4826 4549 4383.6 4338.2 4436.4 4645 4865.4 5005.3 5016.3
4891.3 4652.2 4370.1 4111 3897 3714.5 3540.8 3366.4 3200 3056.6
2944.6 2870.9 2815.1 2764.1 2690.9 2580 2427.9 2256 2072.3 1863.4
1619.5 1386.8 1110.3 785.5 452.3 198.9 0
5192.6 4849.5 4586.5 4427.9 4391.4 4504.2 4741.5 4993.1 5151.2 5155.7
5005.5 4733.5 4432.2 4168.2 3937.5 3733.3 3536.4 3343.5 3167.2 3018.7
2896 2813.3 2753.9 2702.7 2629.2 2523.4 2378.1 2212.9 2033.4 1825.4
1584.9 1350.6 1082.8 726.5 396.9 175.5 0
5192.6 4872.8 4623.7 4472.3 4444.4 4571.9 4837.9 5120.9 5297.2 5295.2
5119.9 4815 4494.2 4225.2 3978.1 3752 3531.8 3320.6 3134.3 2980.9
2847.4 2755.7 2692.9 2641.1 2567.4 2466.8 2328.3 2169.9 1994.5 1787.3
1550.2 1314.1 1055.1 667.5 341.7 152.4 0
5192.6 4902.9 4672.3 4531.5 4511.1 4640.9 4897.9 5169.1 5319.7 5281.9
5073.8 4763.4 4452.4 4178.6 3922.3 3683 3452.3 3234.9 3045.4 2893.2
2768.9 2682.4 2629 2577.6 2502.8 2398 2262.5 2107.7 1940.7 1738.7
1506.2 1276.2 1023.2 678.7 372.6 176.1 0
5192.6 4933.2 4720.8 4590.8 4577.9 4710 4957.9 5217.5 5342 5268.3
5027.6 4712 4410.5 4132.2 3866.6 3614.1 3373 3149.2 2956.6 2805.5
2690.3 2609.3 2564.8 2514.2 2438.5 2329.3 2196.8 2045.4 1887 1690.1
1462.1 1238.4 991.3 689.8 403.5 199.7 0
5192.6 4963.3 4774.2 4658.2 4650.4 4766.6 4972.6 5171.5 5245.4 5142.6
4903.9 4612.8 4328 4053.1 3788.2 3536 3297.7 3077.7 2888.8 2739.4
2628 2552.1 2503 2441.7 2355.2 2232.1 2092.6 1949.1 1802.5 1623.7
1412.7 1198.3 958 692.6 418 200.3 0
5192.6 4993.3 4827.6 4725.3 4722.8 4823.6 4987.4 5125.3 5148.8 5016.9
4780.1 4513.5 4245.7 3974.2 3710.1 3458.1 3222.4 3006.4 2821.1 2673
2565.4 2494.7 2441.3 2369.1 2271.9 2135 1988.6 1853.1 1718 1557.2
1363.3 1158.1 924.5 695.4 432.4 200.8 0
5192.6 5027.6 4887.9 4805 4802.5 4876.2 4980.2 5038.4 4997.7 4844.3
4625.1 4386.4 4140.1 3889.7 3646 3412.1 3189.1 2979.1 2797.9 2651.7
2531.7 2444.5 2369.9 2292.2 2204.6 2092.2 1972.2 1858.3 1735.9 1583.3
1388.6 1183.6 946.1 710.5 449.3 204 0
5192.6 5062.1 4948.5 4884.8 4882.2 4929.2 4973 4951.5 4846.9 4672.1
4470.3 4259.1 4034.5 3805.4 3581.6 3365.8 3155.8 2952 2775.2 2630.2
2498.3 2394.1 2298.4 2215.3 2137 2049.3 1955.7 1863.4 1753.8 1609.6
1413.7 1209.1 967.4 725.7 466.3 207.2 0
5192.6 5100.1 5020.8 4980.6 4983.4 5011.7 5012.5 4937.2 4779.1 4571.9
4354.7 4147.5 3945.7 3753 3567.1 3381.8 3191.9 2999.8 2821.7 2669.2
2532.7 2428.1 2352.4 2294.2 2239.4 2177.1 2091.8 1976.6 1834.3 1664.8
1456.4 1243.2 996.1 739.6 481.2 213.2 0
5192.6 5138.4 5093 5076.6 5084.6 5094.6 5052.1 4922.6 4711.4 4471.7
4239.2 4035.9 3857.2 3700.6 3552.7 3397.7 3227.9 3047.6 2868.3 2708.3
2567.4 2462.4 2406.6 2373.1 2341.7 2305 2227.7 2089.8 1914.8 1720
1498.8 1277.2 1024.6 753.6 496.1 219.2 0
5192.6 5185.6 5175.7 5183.6 5199.6 5201.6 5137.8 4975.4 4725.3 4444.4
4165.4 3946.3 3786.9 3669.3 3565.7 3445.1 3300.7 3139.3 2957 2784.6
2656.1 2586.3 2593.3 2600.3 2578.4 2524.6 2395.1 2183.8 1945.7 1719.6
1506.4 1281.2 1025.2 745.2 485.2 205.2 0
5192.6 5228.1 5259.4 5297.8 5340.4 5349.6 5301.8 5168.3 4949.9 4700
4427.5 4184.8 3987.1 3830.7 3700.2 3562.7 3407.3 3237.5 3056.6 2913.1
2825 2780.6 2774 2759.7 2683.6 2537.5 2393.5 2188.2 1945.7 1700
1416.3 1132.8 847.8 593.8 372.6 158.4 0
5192.6 5271.9 5348 5421.5 5487.1 5515.2 5493.5 5398.8 5235.6 5044.2
4830.4 4634.9 4471.5 4330.6 4192.1 4029.1 3834.7 3620.1 3392.1 3211.8
3092 3013.1 2956 2888.2 2784.6 2604.5 2425.1 2170.7 1863.8 1583.9
1286 1006.2 740.8 514.9 314.8 134.7 0
5192.6 5315.7 5436.7 5545.3 5633.4 5680.8 5685.2 5629.4 5521.4 5388.3
5233.4 5085 4955.9 4830.4 4684.1 4495.6 4262.1 4002.6 3727.7 3510.5
3359.1 3245.9 3137.9 3016.7 2885.6 2671.6 2456.8 2153 1781.7 1467.5
1155.7 879.7 633.6 436 257 111.2 0
5192.6 5361.6 5531.5 5685.8 5804.1 5882 5916.9 5898.4 5847.4 5784.8
5723 5681.8 5662.4 5638.5 5593.5 5516.4 5410.2 5300.6 5198.8 5114.7
5023 4868.2 4611.6 4249.7 3779.9 3217.6 2711.7 2225.5 1761.2 1405
1099.1 841.1 617.7 432.8 258.6 112.6 0
5192.6 5407.4 5626.6 5826.2 5974.7 6083.3 6148.6 6167.4 6173.3 6181.3
6212.8 6278.5 6368.6 6446.3 6503.3 6537.2 6558.5 6598.9 6670.1 6718.9
6687 6490.8 6085.3 5482.5 4674.1 3763.5 2966.5 2297.8 1740.5 1342.6
1042.5 802.6 601.8 430 260 114 0
5192.6 5452.8 5720.8 5970.5 6165.2 6299.3 6383 6423 6454.3 6496.5
6573 6692.6 6847.4 7009 7193.1 7399.4 7661.2 8003.7 8454.4 8934.6
9380.2 9669.5 9605.7 9157 8321.9 7192.7 6040.6 4912 3867.6 2956.8
2146 1454.2 936.9 576.2 308 127.7 0
5192.6 5498.5 5815.3 6114.8 6355.9 6515.3 6617.3 6678.6 6735.2 6811.6
6933.1 7106.4 7326.2 7571.7 7882.9 8261.5 8763.7 9408.4 10238.7 11150.3
12073.3 12848 13126 12831.7 11969.7 10621.9 9114.9 7526.3 5994.6 4570.9
3249.5 2105.7 1272.2 722.9 356.3 141.5 0
5192.6 5541.3 5909.9 6270.8 6553.3 6732 6843.4 6908 6973.7 7055.2
7171.6 7334.2 7546 7789.3 8091.6 8527.3 9151 9967.6 10992.9 12212
13673.7 15209.2 16570.5 17535.3 17776.4 16761.2 15324.7 13615.3 11750.1 9728.1
7410.1 5186.4 3341.5 1934 869.9 284.9 0
5192.6 5584.1 6004.6 6427 6750.8 6949 7069.6 7137.3 7212.1 7298.7
7410.3 7561.7 7766 8007.1 8300 8793.1 9538.4 10526.7 11747.1 13273.4
15273.9 17570.4 20015.2 22238.9 23582.9 22900.4 21534.5 19704.4 17505.6 14885.4
11570.8 8267.1 5410.8 3145.2 1383.8 428.4 0
